??
CAD model selection
Weidmueller 7760056365
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056365
MANUTYPEDESC
Manufacturer Type Description
SDI 2CO P
DESCSHORT
Short Description
Relay socket, IP20, 2 CO contact , 8 A, PUSH IN
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
6944169772290
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.039 kg
BAB577
depth
42.675 mm
BAA020
height
102.05 mm
BAF016
width
15.85 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation