??
CAD model selection
Weidmueller 7760056363
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056363
MANUTYPEDESC
Manufacturer Type Description
SCM 4CO P
DESCSHORT
Short Description
Relay socket, IP20, 4 CO contact , 6 A, PUSH IN
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
6944169772276
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
14
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.071 kg
BAB577
depth
42.675 mm
BAA020
height
101.8 mm
BAF016
width
30.6 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation