??
CAD model selection
Weidmueller 7760056349
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056349
MANUTYPEDESC
Manufacturer Type Description
SDI 2CO F ECO
DESCSHORT
Short Description
Relay socket, flat design, IP20, 2 CO contact , 8 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
6944169739965
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; EAC
BAD454
Functional extension possible
No
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.025 kg
BAB577
depth
50.25 mm
BAA020
height
73.3 mm
BAF016
width
15.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation