??
Selezione modello CAD
Weidmueller 7760056312
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
7760056312
MANUTYPEDESC
Manufacturer Type Description
DRI314048LD
DESCSHORT
Description short
Minirelè industriale, 48 V DC, LED verde, Diodo a corsa libera, 1 Contatto di scambio (AgSnO) , 250 V AC, 10 A, Tasto di prova disponibile: No
DESCLONG
Description long
Relè per commutare, amplificare e moltiplicare segnali digitali con carico elettrico ridotto. Forma piccola
GTIN
GTIN-Code
6944169740176
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
43.200 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
5.530 W
BAA303
Power loss, static, current-independent [Pls]
5.500 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.018 kg
BAB577
depth
33.7 mm
BAA020
height
30.6 mm
BAF016
width
12.6 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation