??
CAD model selection
Weidmueller 7760056297
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056297
MANUTYPEDESC
Manufacturer Type Description
DRI314024
DESCSHORT
Short Description
Miniature industrial relay, 24 V DC, No, 1 CO contact (AgSnO) , 250 V AC, 10 A, Test button available: No
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design
GTIN
6944169740022
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
21.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
5.530 W
BAA303
Power loss, static, current-independent [Pls]
5.500 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.019 kg
BAB577
depth
33.7 mm
BAA020
height
30.6 mm
BAF016
width
12.6 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation