??
Selección de modelo CAD
Weidmueller 7760056296
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
7760056296
MANUTYPEDESC
Manufacturer Type Description
DRI314012
DESCSHORT
Description short
Relé industrial miniatura, 12 V DC, No, 1 Contacto conmutado (AgSnO) , 250 V AC, 10 A, Pulsador de prueba disponible: No
DESCLONG
Description long
Relé para la conmutación, la amplificación y la multiplicación de señales digitales con baja carga eléctrica. Diseño de tamaño reducido
GTIN
GTIN-Code
6944169739774
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
10.800 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
5.530 W
BAA303
Power loss, static, current-independent [Pls]
5.500 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.019 kg
BAB577
depth
33.7 mm
BAA020
height
30.6 mm
BAF016
width
12.6 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation