??
CAD model selection
Weidmueller 7760056107
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056107
MANUTYPEDESC
Manufacturer Type Description
FS 4CO
DESCSHORT
Short Description
Relay socket, flat design, IP10, 4 CO contact , 10 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248855575
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
14
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.048 kg
BAB577
depth
28.89 mm
BAA020
height
69.992 mm
BAF016
width
30.6 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation