??
CAD model selection
Weidmueller 7760056106
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056106
MANUTYPEDESC
Manufacturer Type Description
FS 2CO
DESCSHORT
Short Description
Relay socket, flat design, IP10, 2 CO contact , 12 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248855582
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
No
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.034 kg
BAB577
depth
28.9 mm
BAA020
height
69.815 mm
BAF016
width
24.7 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation