??
Selezione modello CAD
Weidmueller 7760056096
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
7760056096
MANUTYPEDESC
Manufacturer Type Description
DRM570012LT
DESCSHORT
Description short
Minirelè industriale, 12 V DC, LED verde, 4 Contatto di scambio (AgNi flash dorata) , 250 V AC, 5 A, Tasto di prova disponibile: Sì
DESCLONG
Description long
Relè per commutare, amplificare e moltiplicare segnali digitali con carico elettrico ridotto. Forma piccola
GTIN
GTIN-Code
4032248855681
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
10.800 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
4
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
2.150 W
BAA303
Power loss, static, current-independent [Pls]
5.900 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.034 kg
BAB577
depth
42.2 mm
BAA020
height
27.41 mm
BAF016
width
21.01 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation