??
CAD model selection
Weidmueller 7760054310
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760054310
MANUTYPEDESC
Manufacturer Type Description
WPM-VMR-3PH-PH
DESCSHORT
Short Description
Limit value monitoring
DESCLONG
Long Description
Limit value transmitter for recording standard signals.
GTIN
4050118477849
MANUNAME
Manufacturer Name
Weidmueller Group
AAB621
galvanic separation between input to output present
Yes
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
BAB572
Switching voltage
250 V
BAB577
depth
58 mm
BAD831
Design of electrical connection
Screw connection
BAF016
width
22.500 mm
AAF040
Mass
0.060 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation