??
CAD model selection
Weidmueller 7760054248
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760054248
MANUTYPEDESC
Manufacturer Type Description
EPAK-VMR-3PH-PH
DESCSHORT
Short Description
Limit value monitoring, Input: 3-phase voltage
DESCLONG
Long Description
Limit value transmitter for recording standard signals.
GTIN
6944169733802
MANUNAME
Manufacturer Name
Weidmueller Group
AAB621
galvanic separation between input to output present
Yes
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
BAB572
Switching voltage
250 V
BAB577
depth
89 mm
BAD831
Design of electrical connection
Screw connection
BAF016
width
17.500 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.080 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Preview - Generation