??
CAD model selection
Weidmueller 7760054242
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760054242
MANUTYPEDESC
Manufacturer Type Description
EPAK-RTI-CO-S
DESCSHORT
Short Description
Temperature transducer, Input: temperature (RTD)
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
6944169716409
MANUNAME
Manufacturer Name
Weidmueller Group
BAA039
max. ambient temperature
60 °C
BAB577
depth
89 mm
BAF016
width
17.500 mm
AAF040
Mass
0.080 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Preview - Generation