??
CAD model selection
Weidmueller 7760054233
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760054233
MANUTYPEDESC
Manufacturer Type Description
ACT20P-RTI-AO-S
DESCSHORT
Short Description
Temperature transducer, Input: Temperature, PT100, Output: I / U
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
6944169696411
MANUNAME
Manufacturer Name
Weidmueller Group
BAA039
max. ambient temperature
60 °C
AAF040
Mass
0.110 kg
BAB577
depth
114.109 mm
BAA020
height
117.262 mm
BAF016
width
12.5 mm
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Preview - Generation