??
Wybór modelu CAD
Weidmueller 7760054178
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
7760054178
MANUTYPEDESC
Manufacturer Type Description
EPAK-VI-CO
DESCSHORT
Description short
Przetwornik sygnału, Wejście: napięcie DC
GTIN
GTIN-Code
6944169701498
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB712
Construction of unit
Przetwornik sygnału
BAB577
depth
89 mm
BAF016
width
17.500 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.080 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Preview - Generation