??
CAD model selection
Weidmueller 4347570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
4347570000
MANUTYPEDESC
Manufacturer Type Description
PF RS 100 GN 2000MM
DESCSHORT
Short Description
Housing, IP20 in installed state, Pale green, Width: 2000 mm
DESCLONG
Long Description
Electronics housing in profile shape for snapping onto a terminal rail
GTIN
4032248945306
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.550 kg
AAD931
customs tariff number (TARIC)
39162000
URL
URL
Preview - Generation