??
CAD model selection
Weidmueller 4061610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
4061610000
MANUTYPEDESC
Manufacturer Type Description
RSS113012
DESCSHORT
Short Description
Miniature switching relay, 12 V DC, No, 1 CO contact (AgNi) , 250 V AC, 6 A, Test button available: No
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals with low electrical loads
GTIN
4032248252244
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
10.800 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAS575
Power loss per pole, current-dependent [PlIp]
1.800 W
BAA303
Power loss, static, current-independent [Pls]
2 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP67
AAF040
Mass
0.005 kg
BAB577
depth
18.2 mm
BAA020
height
27.8 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation