??
CAD model selection
Weidmueller 3896200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
3896200000
MANUTYPEDESC
Manufacturer Type Description
SP M6 20 MSZN
DESCSHORT
Short Description
Spacer (Housing) Klippon EB (Essential Box) 10 x 11.2 x 20 mm, Steel, silver
DESCLONG
Long Description
Spacer for fixing mounting plates in the enclosure. The spacer is screwed into place for fixation.
GTIN
4008190850234
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Spacer
BAB664
material
Steel
AAF040
Mass
0.013 kg
BAB577
depth
26 mm
BAA020
height
11.2 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
73181595
URL
URL
Preview - Generation