??
Выбор CAD модели
Weidmueller 3835020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
3835020000
MANUTYPEDESC
Manufacturer Type Description
PPT/35
DESCSHORT
Description short
Клемма для проведения проверок, Винтовое соединение, 6 mm², 1500 V, 30 A, втычной, Поперечное разделение: без, TS 35, черный
DESCLONG
Description long
Клеммная колодка для разделения цепей во время тестирования или выполнения измерений.
GTIN
GTIN-Code
4008190971885
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
160 °C
AAF726
rated current
30 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
30 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
black
BAB927
Design of longitudinal or transverse separation
pluggable
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1500 V
AAF040
Mass
0.147 kg
BAB577
depth
141.745 mm
BAA020
height
138 mm
BAF016
width
15 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation