??
CAD model selection
Weidmueller 2894240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2894240000
MANUTYPEDESC
Manufacturer Type Description
WEP 2T 4
DESCSHORT
Short Description
End plate (terminals) 95.5 mm x 2 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675885221
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
2 mm
AAF040
Mass
0.00506 kg
BAA020
height
93.8 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation