??
CAD model selection
Weidmueller 2885870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2885870000
MANUTYPEDESC
Manufacturer Type Description
ESG-LP 10/20 MM WS
DESCSHORT
Short Description
Device marking, Width: 20 mm, Printed characters: without, Polyamide, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854470
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
10 mm
BAB577
depth
0.050 mm
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V0
BAF016
width
20 mm
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation