??
CAD model selection
Weidmueller 2871840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2871840000
MANUTYPEDESC
Manufacturer Type Description
ALEP 3C 4 BL
DESCSHORT
Short Description
End plate (terminals) 69.6 mm x 2.1 mm, blue
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675639961
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAD581
Latchable present
No
BAE496
min. thickness
2.100 mm
AAF040
Mass
0.00249 kg
BAA020
height
69.65 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Preview - Generation