??
CAD model selection
Weidmueller 2838490000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2838490000
MANUTYPEDESC
Manufacturer Type Description
PRO BAS 480W 48V 10A
DESCSHORT
Short Description
Power supply, Power supply, switch-mode power supply unit, 480 W, 10 A @ 55 °C
DESCLONG
Long Description
Power supply unit for providing DC voltage.
GTIN
4064675444183
MANUNAME
Manufacturer Name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB773
max. 1. output voltage
56 V
AAB925
min. 1. output voltage
36 V
AAC127
stabilized
Yes
AAS340
nominal value 1. output voltage
48 V
AAS343
nominal value output current 1
10 A
BAC078
Supply voltage type
AC/DC
BAC545
Power output
480 W
BAD291
Direct assembly/mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
1.380 kg
BAB577
depth
135.52 mm
BAA020
height
130 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation