??
CAD model selection
Weidmueller 2831830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2831830000
MANUTYPEDESC
Manufacturer Type Description
ZQV 4N/5 WT
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 41, Pitch in mm: 6.10, Insulated: Yes, 32 A, white
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675417064
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
41
BAA351
color
white
BAB888
Design
Cross-connector (terminal)
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation