??
CAD model selection
Weidmueller 2827950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2827950000
MANUTYPEDESC
Manufacturer Type Description
FUSEHOLDER WSFH 10X38 1KV LED
DESCSHORT
Short Description
Fuse terminal, 1000 V, 10x38, 1 String, with LED, Screw connection, 10 mm², 30 A, 10 x 38 mm, Light Blue
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4064675367673
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB911
max. supply voltage for defect display
1000 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1 mm²
AAB940
min. connectable conductor cross-section multiple wire
1 mm²
AAC027
min. supply voltage for defect display
1000 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
90 °C
AAF726
rated current
30 A
AAP530
Number of levels
1
BAA351
color
blue
BAB943
Design of safety block
Miniature fuses 10,3x38 mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
DC
BAC159
Design of display of defects
LED
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
1 mm²
BAC740
Min. line cross section, rigid
1 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.010 kg
BAB577
depth
60.25 mm
BAA020
height
72.6 mm
BAF016
width
17.5 mm
AAD931
customs tariff number (TARIC)
85351000
URL
URL
Preview - Generation