??
CAD model selection
Weidmueller 2827630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2827630000
MANUTYPEDESC
Manufacturer Type Description
VPU AC II F 3+1 300/40
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) Class II surge protection, no leakage current, Type II, Type III, Low voltage network: TN-S, IT with N, IT without N, TT, AC, 230 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4064675366621
MANUNAME
Manufacturer Name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
25 mm²
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm²
AAI847
nominal voltage (at AC)
230 V
AAJ018
max. rated cross section (flexible, fine strand)
35 mm²
AAJ019
min. rated cross section (flexible, fine strand)
4 mm²
AAP898
construction size
1 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
0.468 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation