??
CAD model selection
Weidmueller 2820630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2820630000
MANUTYPEDESC
Manufacturer Type Description
A2T 2.5 EM1 D3/1
DESCSHORT
Short Description
Component terminal block, 2.5 mm², 1.5 A, 1N5408, dark beige
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4064675357223
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
1.500 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA351
color
beige
BAB989
Construction elements type
Diode
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
AAF040
Mass
0.013 kg
BAB577
depth
50.15 mm
BAA020
height
89.735 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation