??
CAD model selection
Weidmueller 2817470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2817470000
MANUTYPEDESC
Manufacturer Type Description
TABPACK PV 90/100 WBC
DESCSHORT
Short Description
Device marking, 90 mm, Printed characters: Symbols, Vinyl film, coloured
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675322788
MANUNAME
Manufacturer Name
Weidmueller Group
BAC140
Combustibility class
V0
BAD656
Without halogens
No
AAF040
Mass
0.004 kg
BAB577
depth
0.05 mm
BAA020
height
100 mm
BAF016
width
90 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation