??
CAD model selection
Weidmueller 2817460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2817460000
MANUTYPEDESC
Manufacturer Type Description
TABPACK PV 90/100 WFF
DESCSHORT
Short Description
Device marking, 90 mm, Printed characters: Symbols, Vinyl film, red
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675322771
MANUNAME
Manufacturer Name
Weidmueller Group
BAC140
Combustibility class
V0
BAD656
Without halogens
No
AAF040
Mass
0.004 kg
BAB577
depth
0.050 mm
BAA020
height
100 mm
BAF016
width
90 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation