??
CAD model selection
Weidmueller 2817450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2817450000
MANUTYPEDESC
Manufacturer Type Description
THM PV 89/60 B/DR RT
DESCSHORT
Short Description
Device marking, 89 mm, Printed characters: Symbols, Vinyl film, red
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675322764
MANUNAME
Manufacturer Name
Weidmueller Group
BAC140
Combustibility class
V0
BAD656
Without halogens
No
AAF040
Mass
0.001 kg
BAB577
depth
0.05 mm
BAA020
height
60 mm
BAF016
width
89 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation