??
CAD model selection
Weidmueller 2817060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2817060000
MANUTYPEDESC
Manufacturer Type Description
AEP 2T 4 FS
DESCSHORT
Short Description
End plate (terminals) 126 mm x 2 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675322436
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
2 mm
AAF040
Mass
0.006 kg
BAA020
height
125.976 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Preview - Generation