??
Выбор CAD модели
Weidmueller 2816970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2816970000
MANUTYPEDESC
Manufacturer Type Description
A2T 4 FS-FT 10-36V BK
DESCSHORT
Description short
Клемма с предохранителем, PUSH IN, 4 mm², 36 V, 6.3 A, G-предохранитель 5 x 20, черный
DESCLONG
Description long
Клеммная колодка для подключения или соединения кабелей с постоянным надежным контактом. Закаленная сталь выдерживает механическое воздействие, а покрытая оловом медь обеспечивает максимальную проводимость. С извлекаемым гнездом для трубчатого плавкого предохранителя.
GTIN
GTIN-Code
4064675322238
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB911
max. supply voltage for defect display
36 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC027
min. supply voltage for defect display
36 V
AAC820
Min. operating temperature
-55 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
black
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Push-in connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V0
BAC159
Design of display of defects
LED
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
36 V
AAF040
Mass
0.030 kg
BAB577
depth
83.12 mm
BAA020
height
127.262 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation