??
CAD model selection
Weidmueller 2815620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2815620000
MANUTYPEDESC
Manufacturer Type Description
A2T 2.5 VL DL BL
DESCSHORT
Short Description
Multi-tier modular terminal, blue
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4064675304098
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
blue
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.015 kg
BAB577
depth
50.150 mm
BAA020
height
90.082 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation