??
CAD model selection
Weidmueller 2813820025
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2813820025
MANUTYPEDESC
Manufacturer Type Description
IE-C5ES8VB0025N40N40-B-K6KV
DESCSHORT
Short Description
Patchcable Smart Metering, RJ45 IP30 (plugged) RJ45 IP30 (plugged) Number of poles: 8
DESCLONG
Long Description
Ready-for-connection Smart Metering Ethernet data lines with copper wires.
GTIN
4064675298359
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
blue
AAK321
cable construction
4x2
AAK322
cable type
SF/UTP
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
blue
BAD993
shielded
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
2.500 m
AAF040
Mass
0.102 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation