??
CAD model selection
Weidmueller 2799510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2799510000
MANUTYPEDESC
Manufacturer Type Description
UR20-FBC-EIP-ECO
DESCSHORT
Short Description
Fieldbus coupler (I/O)
DESCLONG
Long Description
Fieldbus coupler is the Interface between system bus and a fieldbus protocol. It is used to supply the I/O modules with power.
GTIN
4064675261544
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.247 kg
BAB577
depth
77.45 mm
BAA020
height
127.885 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation