??
CAD model selection
Weidmueller 2799310000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2799310000
MANUTYPEDESC
Manufacturer Type Description
SFX-VT 9/24 MM RT
DESCSHORT
Short Description
Cable coding system, 7 - , 15 mm, Printed characters: without, Polyolefine, red
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4064675261148
MANUNAME
Manufacturer Name
Weidmueller Group
AAG340
label space present
Yes
BAA351
color
red
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.600 mm
BAA020
height
26 mm
BAF016
width
15 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation