??
CAD model selection
Weidmueller 2799160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2799160000
MANUTYPEDESC
Manufacturer Type Description
A4C 2.5 DL OR
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675260691
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
orange
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
AAF040
Mass
0.010 kg
BAB577
depth
36.200 mm
BAA020
height
77.037 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation