??
CAD model selection
Weidmueller 2791120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2791120000
MANUTYPEDESC
Manufacturer Type Description
B2T 2.5 VL
DESCSHORT
Short Description
Multi-tier modular terminal, 2.5 mm², 800 V, 24 A, Number of levels: 2, grey, orange
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4064675070313
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.011 kg
BAB577
depth
48.700 mm
BAA020
height
72.701 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation