??
CAD model selection
Weidmueller 2791040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2791040000
MANUTYPEDESC
Manufacturer Type Description
BEP 3C 4
DESCSHORT
Short Description
End plate (terminals) 70.5 mm x 1.5 mm, grey
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675070238
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
BAA020
height
70.500 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation