??
CAD model selection
Weidmueller 2790850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790850000
MANUTYPEDESC
Manufacturer Type Description
B2C 4 PE
DESCSHORT
Short Description
PE terminal, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow, orange
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675070047
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.010 kg
BAB577
depth
37.400 mm
BAA020
height
54.800 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation