??
CAD model selection
Weidmueller 2790830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790830000
MANUTYPEDESC
Manufacturer Type Description
B3C 2.5 PE
DESCSHORT
Short Description
PE terminal, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, Green/yellow, orange
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675070023
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.008 kg
BAB577
depth
37.400 mm
BAA020
height
62.200 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation