??
CAD model selection
Weidmueller 2790620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790620000
MANUTYPEDESC
Manufacturer Type Description
B4C 4
DESCSHORT
Short Description
Feed-through terminal block, 4 mm², 800 V, 32 A, Number of connections: 4
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675069416
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.011 kg
BAB577
depth
37.400 mm
BAA020
height
86.141 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation