??
CAD model selection
Weidmueller 2790510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790510000
MANUTYPEDESC
Manufacturer Type Description
B2C 2.5
DESCSHORT
Short Description
Feed-through terminal block, 2.5 mm², 800 V, 24 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675068990
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.006 kg
BAB577
depth
37.400 mm
BAA020
height
49.700 mm
BAF016
width
4.950 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation