??
CAD model selection
Weidmueller 2789930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2789930000
MANUTYPEDESC
Manufacturer Type Description
DURA ECO LA-BAT 24V 17AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 17 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4064675068686
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
14.300 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Preview - Generation