??
CAD model selection
Weidmueller 2789890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2789890000
MANUTYPEDESC
Manufacturer Type Description
DURA ECO LA-BAT 24V 1.2AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 1.3 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4064675068648
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
1.750 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Preview - Generation