??
CAD model selection
Weidmueller 2784200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2784200000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-HE-BM0.5FE
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, 0.5 mm²
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4064675061137
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.500 mm²
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAF726
rated current
16 A
AAS458
Conductor connection method
crimp connection
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation