??
CAD model selection
Weidmueller 2779360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2779360000
MANUTYPEDESC
Manufacturer Type Description
CABTITE EP 24/20 GY
DESCSHORT
Short Description
Cable feed-through plate (cable entry system) Cabtite (cable entry system) TPE, grey, 149.6 x 58 x 20.2 mm, Depth: 20.2 mm, -40 °C...90 °C, IP66
DESCLONG
Long Description
Gland plate system for connecting several cables in an installation enclosure.
GTIN
4064675048930
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
7035
BAA351
color
gray
BAB664
material
thermoplastic elastomers (TPE)
BAB894
Design
Screw
AAF040
Mass
0.108 kg
BAB577
depth
20.35 mm
BAA020
height
149.567 mm
BAF016
width
58.067 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation