??
CAD model selection
Weidmueller 2779010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2779010000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-SL28M-HV
DESCSHORT
Short Description
Network switch (managed) managed, Fast/Gigabit/10-Gigabit Ethernet, Number of ports: up to 28 (depending on used media interface modules) -40 °C...85 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4064675048275
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Miscellaneous
BAG975
degree of protection
IP30
AAF040
Mass
6.494 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation