??
CAD model selection
Weidmueller 2776720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2776720000
MANUTYPEDESC
Manufacturer Type Description
SAKDU 6N RE
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 6 mm², 800, 41 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675044208
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation