??
CAD model selection
Weidmueller 2762280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2762280000
MANUTYPEDESC
Manufacturer Type Description
ATTB 6 PG CT
DESCSHORT
Short Description
Measuring transformer disconnect terminal, 30, 2
DESCLONG
Long Description
Terminal block without disconnecting plugs, which are integrated to receive a plug element in which the different electrical components are connected.
GTIN
4064675267676
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
30 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAF040
Mass
0.031 kg
BAB577
depth
68 mm
BAA020
height
108.8 mm
BAF016
width
8.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation