??
CAD model selection
Weidmueller 2743570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2743570000
MANUTYPEDESC
Manufacturer Type Description
CABTITE EP A 24/18 GY
DESCSHORT
Short Description
Cable feed-through plate (cable entry system) Cabtite (cable entry system) TPE, grey, 142 x 44 x 12 mm, Depth: 12 mm, -40 °C...90 °C, IP54
DESCLONG
Long Description
Gland plate system for connecting several cables in an installation enclosure.
GTIN
4064675120957
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
7035
BAA351
color
gray
BAB664
material
thermoplastic elastomers (TPE)
BAB894
Design
Miscellaneous
AAF040
Mass
0.042 kg
BAB577
depth
12 mm
BAA020
height
141.974 mm
BAF016
width
43.974 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation